??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R020K-PO-RX11-00,2-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R020K-PO-RX11-00,2-S75
VERF
Availability
Available
BC
Order code
BOS0248
TC
Artikelbezeichnung
BOS R020K-PO-RX11-00,2-S75
PX
Product view
53551_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.03000 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R020K, Dimension = 7.7 x 26.8 x 13.5 mm, Interface = PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor, Light type = LED, red light, Light spot size = Ø 23 mm at 500 mm, Range = 0...2 m, Connection = Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.